Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Synthegel® 3D hiPSC Matrix Kit, 10 mL
Product Number354787
The Corning Synthegel 3D hiPSC Matrix Kit is a powerful tool for the formation of 3D human induced pluripotent stem cell (hiPSC) spheroids in vitro. hiPSC spheroids maintian high viability, pluripotency and maintain differentiation potential based on multiple biomarkers. The kit consists of a vial of Synthegel 3D hiPSC proprietary peptide nanofiber solution and a vial of Synthegel X-Link solution. Also required is a vial of lyophilized Synthegel 3D hiPSC Grow Mix.
351,90 € per each
Out of Stock
| Product Number | 354787 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 10 mL |
| Source | Synthetic peptide |
| Storage Recommendation | 2 - 8°C |
| Packaging Configuration | Kit |
| Color | Clear |
Corning® Synthegel® 3D hiPSC Grow Mix, 1 mg, Lyophilized Powder
354792Less than 10 in Stock