text.skipToContent text.skipToNavigation

Corning® Synthegel® 3D hiPSC Suspension Matrix Kit, 16 mL

Product Number354791

E-mail

Corning Synthegel hiPSC Suspension Matrix Kit is a powerful bio-tool for large-scale manufacturing of physiological 3D hiPSC spheroids in a lab setting. It is incredibly easy for cell encapsulation and spheroid isolation. After harvesting, spheroids can be used directly for various downstream tasks, such as drug screening, bioprinting for tissue engineering, and somatic cells differentiation. The kit consists of a vial of Synthegel hiPSC suspension matrix, a nanofiber solution for 3D suspension culture, and a vial of Synthegel X-Link solution. Also required is a vial of lyophilized Synthegel 3D hiPSC Grow Mix.



€ 522,75 per each

Less than 10 in Stock

You might also be interested in
Corning® Synthegel® 3D hiPSC Grow Mix, 1 mg, Lyophilized Powder
Details
Product Number   354791
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   16 mL  
Source   Synthetic peptide  
Storage Recommendation   2 - 8°C  
Packaging Configuration   Kit  
Color   Red  
Specifications Documents
Compatible Accessories
Corning® Synthegel® 3D hiPSC Grow Mix, 1 mg, Lyophilized Powder

Corning® Synthegel® 3D hiPSC Grow Mix, 1 mg, Lyophilized Powder

354792

Less than 10 in Stock

130,69 € per each