Corning® Synthegel® 3D hiPSC Grow Mix, 1 mg, Lyophilized Powder
Product Number354792
The hiPSC Grow Mix supplement provides a complete environment for hiPSC 3D culture.
€ 127.50 per each
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 354792 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 1 mg |
| Source | Chemically Defined |
| Storage Recommendation | -20°C |
| Packaging Configuration | Vial |
| Color | Lyophilized |
Specifications Documents