
Corning® Matrigel® 基底膜基质,不含LDEV,5 mL
Product Number356234

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 356232)
康宁Matrigel基质是分离自Engelbreth-Holm-Swarm (EHS) 小鼠肉瘤的可溶性基底膜提取物,该肿瘤富含细胞外基质蛋白,包括层粘连蛋白 (主要成分)、IV型胶原、硫酸乙酰肝素蛋白聚糖、巢蛋白和多种生长因子。
质量
- 通过小鼠抗体产物 (MAP) 检测进行常规小鼠菌落病原体筛选
- 对包括LDEV在内的多种病原体进行广泛的PCR检测,确保对生产过程中使用的原材料实施严格控制
- 细菌、真菌和支原体检测均为阴性
- 通过Lowry方法测定蛋白浓度
- 通过鲎阿米巴样细胞溶解物试验测定内毒素水平
- 在37℃下进行14天康宁Matrigel基质凝胶稳定性测试
- 利用神经轴突生长试验测定各批次的生物活性。将鸡背根神经节接种到1.0mm厚的康宁Matrigel基质上,48小时后,在未添加神经生长因子的情况下,神经轴突生长试验需呈阳性反应
- 来源
Engelbreth-Holm-Swarm小鼠肿瘤
制备和储存 置于-20℃下保存。避免反复冻融。切勿储存于无霜冰箱内。冷冻保存。
应用
- 细胞生长和分化
- 代谢/毒理学研究
- 侵袭实验
- 体外和体内血管生成实验
- 体内血管生成研究和促进免疫抑制小鼠肿瘤形成
仅适用于加利福尼亚州的客户:警告:请参阅安全技术说明书 (SDS) 第15部分或相应豁免函,了解有关加州第65号法案的更多信息。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 356234 |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | Corning® |
尺寸 | 5 mL |
来源 | 层粘连蛋白:Engelbreth-Holm-Swarm (EHS) 小鼠肿瘤 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14125003
- Quality Certificate - Lot No.10125001
- Quality Certificate - Lot No.05725003
- Quality Certificate - Lot No.03625005
- Quality Certificate - Lot No.02225003
- Quality Certificate - Lot No.34624002
- Quality Certificate - Lot No.31824003
- Quality Certificate - Lot No.29824001
- Quality Certificate - Lot No.27624005
- Quality Certificate - Lot No.25524004
- Quality Certificate - Lot No.23424003
- Quality Certificate - Lot No.19324003
- Quality Certificate - Lot No.17824004
- Quality Certificate - Lot No.30723001
- Quality Certificate - Lot No.15223004
- Quality Certificate - Lot No.9343008
- Quality Certificate - Lot No.9280015
- Quality Certificate - Lot No.9266008
- Quality Certificate - Lot No.9246010
- Quality Certificate - Lot No.9189007
- Quality Certificate - Lot No.9168007
- Quality Certificate - Lot No.9119018
- Quality Certificate - Lot No.9056014
- Quality Certificate - Lot No.9028256
- Quality Certificate - Lot No.9014314
- Quality Certificate - Lot No.8302009
- Quality Certificate - Lot No.8155016
- Quality Certificate - Lot No.8113007
- Quality Certificate - Lot No.8071270
- Quality Certificate - Lot No.8057020