
Corning® Matrigel® Matrix for Organoid Culture, Phenol Red-free, LDEV-free, 10 mL
产品编号356255



(This is suggested replacement for 354237)
Corning Matrigel Matrix for Organoid Culture is a solubilized basement membrane preparation that has been optimized for organoid culture. Verified to support both mouse and human organoid growth and differentiation from healthy and/or diseased tissue, each lot has a specific elastic modulus value indicating the stiffness of the gel formed and is qualified to form stable 3D domes commonly used in organoid culture protocols. Available in 10mL LDEV-free, Phenol Red-free format.
Corning Matrigel Matrix for Organoid culture is extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix (ECM) proteins, including Laminin (a major component), Collagen IV, heparan sulfate proteoglycans, entactin/nidogen, and a number of growth factors.
Quality
- Tested for ability to form and maintain stable 3D domes/droplets on multi-well plates.
- Elastic Modulus (matrix stiffness) measured using a rheometer.
- Protein concentrations determined by Lowry method
- Mouse colonies routinely screened for pathogens via Mouse Antibody Production (MAP) testing
- Extensive PCR testing is performed to screen for a number of pathogens
- Tested and found negative for bacteria, fungi, and mycoplasma
- Endotoxin units measured by Limulus Amoebocyte Lysate assay
- Matrigel Matrix gel stability is tested for a period of 14 days at 37°C

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
缺货
产品编号 | 356255 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 10 mL |
Source | Engelbreth-Holm-Swarm lathrytic mouse tumor |
Storage Recommendation | Store at -20°C. |
Handling | Avoid multiple freeze-thaws. Do not store in frost-free freezer. KEEP FROZEN. |
Application | Organoid Culture |
Protein Concentration | Lot-dependent |
Cell Types | Organoid, Organoid Lines from Primary cells and Stem cells, Stem and progenitor cells |
Usage | Vial |
Surface Type | ECM |
Surface Category | Extracellular Matrices (ECMs) and Biological Coatings |
- 质量证书 – 批号 10525002
- 质量证书 – 批号 08425002
- 质量证书 – 批号 03425001
- 质量证书 – 批号 34424001
- 质量证书 – 批号 27624004
- 质量证书 – 批号 24024002
- 质量证书 – 批号 18524001
- 质量证书 – 批号 13624003
- 质量证书 – 批号 10724002
- 质量证书 – 批号 07324001
- 质量证书 – 批号 00324001
- 质量证书 – 批号 20723001
- 质量证书 – 批号 15023009
- 质量证书 – 批号 9287005
- 质量证书 – 批号 9231005
- 质量证书 – 批号 3115928
- 质量证书 – 批号 3088005
- 质量证书 – 批号 3073001
- 质量证书 – 批号 2283001
- 质量证书 – 批号 2263002
- 质量证书 – 批号 2234002
- 质量证书 – 批号 2222002J
- 质量证书 – 批号 2136002
- 质量证书 – 批号 2074002
- 质量证书 – 批号 1250003
- 质量证书 – 批号 1039008
- 质量证书 – 批号 0344001
- 质量证书 – 批号 0107001