
Corning® BioCoat® Collagen I 384-well Clear Flat Bottom TC-treated Microplate with Lid, 5/Pack, 50/Case
Product Number356666


(This is a suggested replacement for 356702)
Corning® BioCoat™ Collagen I 384-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid, nonsterile, 5/pack, 50/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
944,64 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 356666 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Storage | 4°- 30°C |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33824014
- Quality Certificate - Lot No.23624011
- Quality Certificate - Lot No.22624017
- Quality Certificate - Lot No.20124022
- Quality Certificate - Lot No.11324027
- Quality Certificate - Lot No.04324013
- Quality Certificate - Lot No.00824016
- Quality Certificate - Lot No.27123006
- Quality Certificate - Lot No.25423033
- Quality Certificate - Lot No.21223008
- Quality Certificate - Lot No.02323016
- Quality Certificate - Lot No.33522027
- Quality Certificate - Lot No.24922037
- Quality Certificate - Lot No.35721005
- Quality Certificate - Lot No.19721013
- Quality Certificate - Lot No.19021011
- Quality Certificate - Lot No.17020007
- Quality Certificate - Lot No.15320007
- Quality Certificate - Lot No.08819014
- Quality Certificate - Lot No.27818010
- Quality Certificate - Lot No.27818007
- Quality Certificate - Lot No.13818012
- Quality Certificate - Lot No.14617009
- Quality Certificate - Lot No.23916010
- Quality Certificate - Lot No.19115006
- Quality Certificate - Lot No.18415003
- Quality Certificate - Lot No.03715012
- Quality Certificate - Lot No.12814035
- Quality Certificate - Lot No.Generic