text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list for available high demand items.

Corning® Enhanced Attachment Microcarriers, 10g Vial

Product Number3779

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning Microcarriers are designed to simplify your scale-up processes. The microcarriers are sterile, ready to use, and available in closed systems packaging to be used directly with bioreactors. Additionally, the microcarriers are surface treated to enhance cell attachment, maximizing cell yield and viability.

Features:

  • USP Class VI polystyrene material provides a consistent platform
  • Enhanced Attachment Surface treatment infuses the surface of the microcarriers with oxygen to improve cell attachment
  • Highest Sterility Assurance Level (SAL) of 10⁻⁶
  • Nonpyrogenic
  • Available as Closed System Solutions

Product Specifications:

  • Bead size: 125-212 µm
  • Density: 1.026 ± 0.004
  • cm²/gram: 360


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


121,21 € per case

Out of Stock

Details
Product Number   3779
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Size   10 g  
Surface Treatment   Corning CellBIND Surface  
Specifications Documents