Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Low Concentration Synthemax® II Microcarriers, 10g Vial
Product Number3781
(This is the suggested replacement for 3784.)
Corning Microcarriers are designed to simplify your scale-up processes. The microcarriers are sterile, ready to use, and available in closed systems packaging to be used directly with bioreactors. These microcarriers are Synthemax® II surface treated to enhance cell attachment, maximizing cell yield and viability.
Features:
- USP Class VI polystyrene material provides a consistent platform
- The unique Corning Synthemax II substrate creates a synthetic surface on the microcarriers for stem cell expansion
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic
- Optimized for MSC applications
Product Specifications:
- Bead size: 125-212 µm
- Density: 1.026 ± 0.004
- cm²/gram: 360
Properties:
- Synthetic surface for stem cell expansion
- Recommended for MSCs
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
259,57 € per case
| Product Number | 3781 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Size | 10 g |
| Surface Treatment | Low Concentration Synthemax II Surface |
- Quality Certificate - Lot No.10626018
- Quality Certificate - Lot No.08226027
- Quality Certificate - Lot No.04126019
- Quality Certificate - Lot No.02826027
- Quality Certificate - Lot No.01526040
- Quality Certificate - Lot No.01526034
- Quality Certificate - Lot No.34325046
- Quality Certificate - Lot No.32825013
- Quality Certificate - Lot No.28625047
- Quality Certificate - Lot No.26725022
- Quality Certificate - Lot No.23225031
- Quality Certificate - Lot No.19225015
- Quality Certificate - Lot No.17025022
- Quality Certificate - Lot No.13325031
- Quality Certificate - Lot No.10125022
- Quality Certificate - Lot No.07725032
- Quality Certificate - Lot No.05125018
- Quality Certificate - Lot No.34424026
- Quality Certificate - Lot No.27624016
- Quality Certificate - Lot No.25424031
- Quality Certificate - Lot No.21924026
- Quality Certificate - Lot No.17924024
- Quality Certificate - Lot No.17324024
- Quality Certificate - Lot No.12324013
- Quality Certificate - Lot No.11724011
- Quality Certificate - Lot No.11524009
- Quality Certificate - Lot No.04624019
- Quality Certificate - Lot No.04024036
- Quality Certificate - Lot No.33823018
- Quality Certificate - Lot No.33523019