More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well White Polystyrene Medium Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3913
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Not available for order after May 15, 2024.
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the plate once broken
- White wells enhance luminescent signals, have low background luminescence and fluorescence, and prevent well-to-well crosstalk
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
762,31 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3913 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well Stripwell |
Plate Feature | 8-well strips |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04423034
- Quality Certificate - Lot No.33222057
- Quality Certificate - Lot No.34621006
- Quality Certificate - Lot No.12820040
- Quality Certificate - Lot No.13717018
- Quality Certificate - Lot No.15316028
- Quality Certificate - Lot No.03016008
- Quality Certificate - Lot No.06915012
- Quality Certificate - Lot No.14813005
- Quality Certificate - Lot No.20711021
- Quality Certificate - Lot No.22210017
- Quality Certificate - Lot No.12710026
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31206008
- Quality Certificate - Lot No.15905017
- Quality Certificate - Lot No.06806005
- Quality Certificate - Lot No.06407001
- Quality Certificate - Lot No.04908002
- Quality Certificate - Lot No.04904003
- Quality Certificate - Lot No.04304022
- Quality Certificate - Lot No.01105001
- Quality Certificate - Lot No.00908012