
Corning® 500 mL Bottle Top Vacuum Filter, 0.2 µm Pore 33.2cm² Nylon Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case
Product Number430049


- Fits plastic or glass media bottles with 45mm neck sizes.
- Nylon (NY) membranes are naturally hydrophilic, surfactant-free and offer the lowest extractables.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
141,63 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 430049 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Filter Style | Vacuum bottle top |
Funnel Capacity | 500 mL |
Membrane Material | Nylon |
Membrane Pore Size | 0.2 µm |
Membrane Area | 33.2 cm² |
Packaging | Individually wrapped |
Neck Diameter | 45 mm |
Specifications Documents