
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 175cm² U-Shaped Angled Neck Cell Culture Flask with Plug Seal Cap
Product Number431079

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 175cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterile
- Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
349,35 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431079 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Flask Shape | U-shape |
Neck Style | Angled |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Plug seal |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 35 - 52.5 mL |
Sterile | Yes |
Graduation Range | 50 - 500 mL |
Surface Area | 175 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08725005
- Quality Certificate - Lot No.08325004
- Quality Certificate - Lot No.05925003
- Quality Certificate - Lot No.04025002
- Quality Certificate - Lot No.01725001
- Quality Certificate - Lot No.31624005
- Quality Certificate - Lot No.31524004
- Quality Certificate - Lot No.26124003
- Quality Certificate - Lot No.22524002
- Quality Certificate - Lot No.22124001
- Quality Certificate - Lot No.34523503
- Quality Certificate - Lot No.26223502
- Quality Certificate - Lot No.15223501
- Quality Certificate - Lot No.13823500
- Quality Certificate - Lot No.33222040
- Quality Certificate - Lot No.32022039
- Quality Certificate - Lot No.26422015
- Quality Certificate - Lot No.17422500
- Quality Certificate - Lot No.34721014
- Quality Certificate - Lot No.34121013
- Quality Certificate - Lot No.33521012
- Quality Certificate - Lot No.32821503
- Quality Certificate - Lot No.32221502
- Quality Certificate - Lot No.30021011
- Quality Certificate - Lot No.26021010
- Quality Certificate - Lot No.18121009
- Quality Certificate - Lot No.17721008
- Quality Certificate - Lot No.17421007
- Quality Certificate - Lot No.17021006
- Quality Certificate - Lot No.16321005