Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 13.6cm² CA Membrane, Sterile, 12/Case
Product Number431154
(This is the suggested replacement for 430944)
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- 150 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
134,32 € per case
Added to Your Shopping Cart
Details
| Product Number | 431154 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 150 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 150 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 13.6 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08926001
- Quality Certificate - Lot No.31125006
- Quality Certificate - Lot No.27425005
- Quality Certificate - Lot No.19825004
- Quality Certificate - Lot No.10325003
- Quality Certificate - Lot No.05825002
- Quality Certificate - Lot No.00225001
- Quality Certificate - Lot No.32124006
- Quality Certificate - Lot No.26824005
- Quality Certificate - Lot No.16624004
- Quality Certificate - Lot No.13124003
- Quality Certificate - Lot No.05724002
- Quality Certificate - Lot No.05524001
- Quality Certificate - Lot No.31423003
- Quality Certificate - Lot No.27823002
- Quality Certificate - Lot No.20023001
- Quality Certificate - Lot No.34221003
- Quality Certificate - Lot No.34121002
- Quality Certificate - Lot No.32821001
- Quality Certificate - Lot No.09420002
- Quality Certificate - Lot No.05620001
- Quality Certificate - Lot No.30219006
- Quality Certificate - Lot No.26119005
- Quality Certificate - Lot No.19919004
- Quality Certificate - Lot No.13719003
- Quality Certificate - Lot No.09319002
- Quality Certificate - Lot No.01419001
- Quality Certificate - Lot No.30318006
- Quality Certificate - Lot No.25018005
- Quality Certificate - Lot No.13518004