Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Spin-X® UF 500 µL Centrifugal Concentrator, 5,000 MWCO Membrane, 25/Case
Product Number431477

Corning® Spin-X® UF 500 µL Centrifugal Concentrator, 5,000 MWCO Membrane, 25/CaseCorning Spin-X UF centrifugal concentrators offer a simple, one step procedure for concentrating or desalting proteins and other biomolecules with 90% or better recovery.
- The proprietary vertical membrane design and thin channel filtration chamber minimizes membrane fouling and provides fast, high speed concentrating, even with particle laden solutions.
- Integrated dead stop design eliminates risk of spinning to dryness; no respinning necessary
- Spin-X UF 500 for samples up to 500 µL
- Low binding polyethersulfone (PES) membranes are available with five molecular weight cut-offs (MWCO): 5,000, 10,000, 30,000, 50,000 and 100,000 to meet all of your concentrating needs. Choose an MWCO 1/2 to 1/3 smaller than the protein to be concentrated.
- The MWCO and graduations are printed right on the side of the concentrator tube to avoid mix-ups.
- Spin-X UF 500 concentrators require fixed angle rotors. Minimum rotor angle is 40º. Click on the technical literature tab above for Spin-X UF manuals, protocols and a selection and use guide. (See Corning Spin-X UF Applications listed below product details at-a-glance.)
136,99 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431477 |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume | 0.5 mL |
Membrane Material | Polyethersulfone |
Membrane | 5,000 MWCO |
Membrane Area | 0.5 cm² |
Packaging | Bulk pack |
Housing Material | Polycarbonate |
Height | 50 mm |
Diameter | 11 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33824002
- Quality Certificate - Lot No.03924001
- Quality Certificate - Lot No.31023007
- Quality Certificate - Lot No.26423006
- Quality Certificate - Lot No.19423005
- Quality Certificate - Lot No.19223004
- Quality Certificate - Lot No.18823003
- Quality Certificate - Lot No.13123002
- Quality Certificate - Lot No.08723001
- Quality Certificate - Lot No.32122006
- Quality Certificate - Lot No.22822005
- Quality Certificate - Lot No.18122004
- Quality Certificate - Lot No.15222003
- Quality Certificate - Lot No.01922002
- Quality Certificate - Lot No.01422001
- Quality Certificate - Lot No.34021004
- Quality Certificate - Lot No.29321003
- Quality Certificate - Lot No.23821002
- Quality Certificate - Lot No.09721001
- Quality Certificate - Lot No.34620006
- Quality Certificate - Lot No.33420005
- Quality Certificate - Lot No.23920004
- Quality Certificate - Lot No.13920003
- Quality Certificate - Lot No.12320002
- Quality Certificate - Lot No.07020001
- Quality Certificate - Lot No.35219007
- Quality Certificate - Lot No.26919006
- Quality Certificate - Lot No.26919005
- Quality Certificate - Lot No.26119004
- Quality Certificate - Lot No.16819003