Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Spin-X® UF 500 µL离心浓缩管,30,000 MWCO膜,25/箱
Product Number431479
康宁Spin-X UF离心浓缩管可以简单地一步完成蛋白质及其他生物分子的浓缩或脱盐,回收率达到90%或更高。
- 专有的垂直膜设计和狭长的流道有助于最大程度减少膜堵塞,即使是颗粒含量高的溶液也能实现快速浓缩。
- 集成式死端设计,可避免因离心时间过长而被甩干的现象;无需重复离心
- Spin-X UF 500可浓缩至多500 µL的样本
- 采用低吸附聚醚砜 (PES) 膜,提供5种截留分子量 (MWCO):5,000、10,000、30,000、50,000和100,000,可满足不同的浓缩需要。MWCO的选择应以待浓缩蛋白质分子量的1/3到1/2为基准。
- 浓缩管侧面印有MWCO和刻度,以免混淆。
- br> Spin-X UF 500浓缩管需要使用固定角转头。最小转头角度为40º。点击上方的技术文献选项卡,可查看Spin-X UF手册、实验方案以及选择和使用指南。(请参见产品详情一览下方列出的康宁Spin-X UF应用。)
Added to Your Shopping Cart
Details
| Product Number | 431479 |
| 数量/包 | 1 /包 |
| 数量/箱 | 25 /箱 |
| 品牌 | Corning® |
| 过滤器式样 | 离心机 |
| 工作容积 | 0.5 mL |
| 膜材料 | 聚醚砜 |
| 膜面积 | 0.5 cm² |
| 包装 | 大包装 |
| 外壳材料 | 聚碳酸酯 |
| 高度 | 50 mm |
| 直径 | 11 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31725007
- Quality Certificate - Lot No.31625006
- Quality Certificate - Lot No.28925005
- Quality Certificate - Lot No.12925004
- Quality Certificate - Lot No.12825003
- Quality Certificate - Lot No.11325002
- Quality Certificate - Lot No.01625001
- Quality Certificate - Lot No.32524006
- Quality Certificate - Lot No.31824005
- Quality Certificate - Lot No.29224004
- Quality Certificate - Lot No.28124003
- Quality Certificate - Lot No.11724002
- Quality Certificate - Lot No.01824001
- Quality Certificate - Lot No.33123005
- Quality Certificate - Lot No.31023004
- Quality Certificate - Lot No.16623003
- Quality Certificate - Lot No.07923002
- Quality Certificate - Lot No.02523001
- Quality Certificate - Lot No.29822003
- Quality Certificate - Lot No.24822002
- Quality Certificate - Lot No.00622001
- Quality Certificate - Lot No.29221007
- Quality Certificate - Lot No.29121006
- Quality Certificate - Lot No.29121005
- Quality Certificate - Lot No.10621004
- Quality Certificate - Lot No.04521003
- Quality Certificate - Lot No.03921002
- Quality Certificate - Lot No.02721001
- Quality Certificate - Lot No.33220003
- Quality Certificate - Lot No.29320002