
Corning® 125 mL Square PET Storage Bottles with 45 mm Caps
Product Number431530

Square polyethylene terephthalate (PET) storage bottles are easier to handle, require less space (13-20%) on the shelf and are ideal for mixing, sampling and storage. PET resin is lightweight, break-resistant and transparent as glass. Bottles use a linerless, one-piece orange GL45 threaded HDPE plug seal cap.
Features:
- Good for storage of media, buffers and other aqueous solutions
- Wide neck provides easier access for liquid transfer
- Screened white enamel graduations are easier to read than molded graduations
- Sterilized to SAL 10⁻⁶
- Large white marking spot for easier identification and easy opening linear tear packaging
- Individually bagged
- Validated USP Class VI, noncytotoxic and nonpyrogenic
¥8,160 per case
Added to Your Shopping Cart
Details
Product Number | 431530 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 125 mL |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Bottle Shape | Square |
Packaging | Individually wrapped |
Cap Color | Orange |
Thread Finish | 45 |
Neck I.D. | 37 mm |
Graduation Interval | 25 mL |
Bottle Feature | Graduated |
Feature | Disposable |
Sterile | Yes |
Graduation Range | 50 - 125 mL |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents