More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Pluronics Sacrificial Ink
Product Number6157
Corning Pluronics sacrificial ink (40%) is a ready-to-print sacrificial and support ink that exhibits excellent printability. It is easy to remove once printed by washing with cold PBS. Pluronics sacrificial ink has been used for the fabrication of vascularized tissues, channels in microfluidic devices, and supporting scaffolds for complicated tissue constructs.
Corning Pluronics sacrificial ink can also be diluted to 25% v/v with water and used as a learning tool to mimic dispensing of temperature-sensitive hydrogels. For more information, refer to the Pluronics dispensing document.
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 6157 |
Qty./Pk | 5 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 2.7ml/Syringe |
Formulation | SDS Available |
Storage Recommendation | 4 - 8°C |
Quality | Sterile-A |
Protein Concentration | 40% |
Usage | Syringe |
Surface Category | Synthetic Hydrogel (ECMs) |
Packaging Configuration | 5 Syringes/Bag |
Color | Transparent |