More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Start Sacrificial Ink
Product Number6159
Corning Start sacrificial ink is a water-soluble gel used as a sacrificial material and ink for educational purposes. Ideal for evaluating the printing of complex structures, prior to printing with human cells.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 6159 |
Qty./Pk | 10 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 2.7ml/Syringe |
Formulation | SDS Available |
Storage Recommendation | 4 - 8°C |
Quality | Sterile-A |
Usage | Syringe |
Surface Category | Synthetic Hydrogel (ECMs) |
Packaging Configuration | 10 Syringes/Bag |
Color | Translucent, Pale Blue |
Specifications Documents