Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® MultiRack Pipet Tip, 300 µL, Extended Length, Maxymum Recovery Surface, Racked, Sterile
Product NumberMR-300XT-L-R-S



Axygen® MultiRack Maxymum Recovery® tips are available with or without aerosol filters. Axygen® Maxymum Recovery technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen® MultiRack Maxymum Recovery tips are available in a wide range of tip sizes with filters and sterilization.
Product Number | MR-300XT-L-R-S |
Qty./Pk | 768 / Pk |
Qty./Cs | 3840 / Cs |
Brand | Axygen® |
Packaging Format | 768 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 300 µL |
Maximum Volume Capacity | 300 µL |
Volume Range | 1 - 300 µL |
Filter | Non |
Sterile | Oui |
Autoclavable | Non |
Color | Green |
- Quality Certificate - Lot No.30822000
- Quality Certificate - Lot No.25022000
- Quality Certificate - Lot No.23422000
- Quality Certificate - Lot No.22622000
- Quality Certificate - Lot No.21222000
- Quality Certificate - Lot No.11522000
- Quality Certificate - Lot No.09822000
- Quality Certificate - Lot No.23519000
- Quality Certificate - Lot No.23319000
- Quality Certificate - Lot No.21619000
- Quality Certificate - Lot No.21019000
- Quality Certificate - Lot No.19019000
- Quality Certificate - Lot No.17119000