Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® MultiRack Pipet Tip, 20 µL, Filtered, Racked, Sterile
Product NumberMRF-20-R-S


Axygen® MultiRack Filter Tips employ an inert, hydrophobic barrier to prevent contamination from pipettors. The filter materials, containing no leachable additive with less than 20-micron pore sizes, effectively block aerosols without the risk of contaminating the precious sample with additives. Axygen® MultiRack filter tips are available in a wide range of tip choices.
Added to Your Shopping Cart
Details
Product Number | MRF-20-R-S |
数量/包 | 960 /包 |
数量/箱 | 4800 /箱 |
品牌 | Axygen® |
包装规格 | 960支吸头/包,5包/箱 |
吸头规格 | 96支吸头/盒 |
容量 | 20 µL |
最大容量 | 20 µL |
容积范围 | 1 - 20 µL |
过滤器 | 是 |
Sterile | Yes |
Autoclavable | No |
Color | Red |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21322000
- Quality Certificate - Lot No.17422000
- Quality Certificate - Lot No.17322000
- Quality Certificate - Lot No.17222000
- Quality Certificate - Lot No.16522000
- Quality Certificate - Lot No.16422000
- Quality Certificate - Lot No.15522000
- Quality Certificate - Lot No.15322000
- Quality Certificate - Lot No.11122000
- Quality Certificate - Lot No.11022000
- Quality Certificate - Lot No.10622000
- Quality Certificate - Lot No.06422000
- Quality Certificate - Lot No.06322000
- Quality Certificate - Lot No.06222000
- Quality Certificate - Lot No.04822000
- Quality Certificate - Lot No.02822000
- Quality Certificate - Lot No.05021000
- Quality Certificate - Lot No.34420000
- Quality Certificate - Lot No.31620000
- Quality Certificate - Lot No.31520000
- Quality Certificate - Lot No.31220000
- Quality Certificate - Lot No.31120000
- Quality Certificate - Lot No.30920000
- Quality Certificate - Lot No.23920000
- Quality Certificate - Lot No.22720000
- Quality Certificate - Lot No.15620000
- Quality Certificate - Lot No.04920000
- Quality Certificate - Lot No.03120000
- Quality Certificate - Lot No.26419000
- Quality Certificate - Lot No.23119000