
Axygen® MultiRack Pipet Tip, 200 µL, Extended Length, Filtered, Racked, Sterile
Product NumberMRF-200XT-R-S


Axygen® MultiRack Filter Tips employ an inert, hydrophobic barrier to prevent contamination from pipettors. The filter materials, containing no leachable additive with less than 20-micron pore sizes, effectively block aerosols without the risk of contaminating the precious sample with additives. Axygen® MultiRack filter tips are available in a wide range of tip choices.
Added to Your Shopping Cart
Details
Product Number | MRF-200XT-R-S |
Qty./Pk | 768 / Pk |
Qty./Cs | 3840 / Cs |
Brand | Axygen® |
Packaging Format | 768 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 200 µL |
Maximum Volume Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | Yes |
Sterile | Yes |
Autoclavable | No |
Color | Yellow |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.09825000
- Quality Certificate - Lot No.09325000
- Quality Certificate - Lot No.08625000
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.04425000
- Quality Certificate - Lot No.03525000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.34624000
- Quality Certificate - Lot No.33724000
- Quality Certificate - Lot No.33024000
- Quality Certificate - Lot No.31824000
- Quality Certificate - Lot No.31024000
- Quality Certificate - Lot No.30424000
- Quality Certificate - Lot No.27024000
- Quality Certificate - Lot No.25324000
- Quality Certificate - Lot No.23924000
- Quality Certificate - Lot No.22924000
- Quality Certificate - Lot No.22124000
- Quality Certificate - Lot No.21322000
- Quality Certificate - Lot No.14422000
- Quality Certificate - Lot No.14222000
- Quality Certificate - Lot No.14022000
- Quality Certificate - Lot No.10222000
- Quality Certificate - Lot No.10022000
- Quality Certificate - Lot No.05221000
- Quality Certificate - Lot No.00821000
- Quality Certificate - Lot No.00721000
- Quality Certificate - Lot No.00521000
- Quality Certificate - Lot No.28020000