Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well Clear Round Bottom 2.2 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-2ML-SQ-C

Learn More

Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 2.2 mL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
119,07 € per case
Product Number | P-2ML-SQ-C |
Qty./Pk | 5 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Standard |
Well Bottom | Round |
Well Shape | Square |
Well Volume | 2.2 mL |
Sterile | No |
Lids Included | No |
应用 | 诊断 |
- Quality Certificate - Lot No.18225046
- Quality Certificate - Lot No.18125018
- Quality Certificate - Lot No.18125002
- Quality Certificate - Lot No.18025013
- Quality Certificate - Lot No.17925015
- Quality Certificate - Lot No.17825016
- Quality Certificate - Lot No.17725011
- Quality Certificate - Lot No.17625022
- Quality Certificate - Lot No.17625021
- Quality Certificate - Lot No.17225007
- Quality Certificate - Lot No.17125020
- Quality Certificate - Lot No.17125019
- Quality Certificate - Lot No.17125018
- Quality Certificate - Lot No.17125017
- Quality Certificate - Lot No.17025022
- Quality Certificate - Lot No.17025021
- Quality Certificate - Lot No.17025020
- Quality Certificate - Lot No.17025019
- Quality Certificate - Lot No.16925024
- Quality Certificate - Lot No.16925023
- Quality Certificate - Lot No.16925022
- Quality Certificate - Lot No.16925021
- Quality Certificate - Lot No.16925020
- Quality Certificate - Lot No.16925019
- Quality Certificate - Lot No.16925018
- Quality Certificate - Lot No.16825022
- Quality Certificate - Lot No.16825021
- Quality Certificate - Lot No.16825020
- Quality Certificate - Lot No.16825019
- Quality Certificate - Lot No.16825018