
Axygen® PCR 1 x 8 Strip Flat Caps, Fit 0.2 mL PCR Tube Strips, Clear, Nonsterile
Product NumberPCR-02-FCP-C

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen® 1 x 8 strip flat PCR clear caps are designed to fit 8 strip PCR tubes and 96 well PCR microplates.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | PCR-02-FCP-C |
Qty./Pk | 125 / Pk |
Qty./Cs | 1250 / Cs |
Brand | Axygen® |
Sterile | No |
Cap Style | Flat top |
Cap Material | Polypropylene |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11025822
- Quality Certificate - Lot No.08525822
- Quality Certificate - Lot No.05725822
- Quality Certificate - Lot No.01525131
- Quality Certificate - Lot No.01525129
- Quality Certificate - Lot No.01025822
- Quality Certificate - Lot No.35524021
- Quality Certificate - Lot No.35224822
- Quality Certificate - Lot No.33224822
- Quality Certificate - Lot No.30124822
- Quality Certificate - Lot No.29524014
- Quality Certificate - Lot No.25624034
- Quality Certificate - Lot No.23424822
- Quality Certificate - Lot No.18724822
- Quality Certificate - Lot No.18624822
- Quality Certificate - Lot No.16924822
- Quality Certificate - Lot No.13724822
- Quality Certificate - Lot No.11324822
- Quality Certificate - Lot No.06024822
- Quality Certificate - Lot No.05924822
- Quality Certificate - Lot No.05824822
- Quality Certificate - Lot No.33923822
- Quality Certificate - Lot No.28923822
- Quality Certificate - Lot No.26123822
- Quality Certificate - Lot No.18923822
- Quality Certificate - Lot No.15423001
- Quality Certificate - Lot No.14523822
- Quality Certificate - Lot No.12423822
- Quality Certificate - Lot No.11723822
- Quality Certificate - Lot No.08123822