
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 5 mL Self Standing Screw Cap Transport Tube with Blue Cap, Clear, Sterile, 500 Tubes and Caps/Case
Product NumberSCT-5ML-S

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Sterile product arrives assembled, with cap fastened to tube
- Graduated at 1.0 mL intervals
- Large frosted writing area
- Secure fit between tube and cap to give leak proof seal
- Human DNA free
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Material is virgin polypropylene
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$264.35 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | SCT-5ML-S |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Axygen® |
Capacity | 5 mL |
Top Style | Screw cap |
Graduations | Yes |
Graduation Interval | 1 mL |
Color | Clear |
Cap Style | Screw cap |
Cap Color | Blue |
Sterile | Yes |
Self Standing | Yes |
Graduation Range | 1 - 5 mL |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Compatible Accessories

Axygen® 5/10 mL Blue Screw-Caps, 250 Caps Per Unit, 8 Units/Case
SC-B-510Out of Stock
$224.14 per case
Available Certificates
- Quality Certificate - Lot No.08025015
- Quality Certificate - Lot No.07925012
- Quality Certificate - Lot No.07225033
- Quality Certificate - Lot No.07225032
- Quality Certificate - Lot No.07225031
- Quality Certificate - Lot No.07225030
- Quality Certificate - Lot No.07225029
- Quality Certificate - Lot No.07225028
- Quality Certificate - Lot No.04125087
- Quality Certificate - Lot No.04125086
- Quality Certificate - Lot No.04125085
- Quality Certificate - Lot No.04125084
- Quality Certificate - Lot No.03425070
- Quality Certificate - Lot No.03425069
- Quality Certificate - Lot No.01525301
- Quality Certificate - Lot No.01525299
- Quality Certificate - Lot No.01525297
- Quality Certificate - Lot No.01525295
- Quality Certificate - Lot No.01525293
- Quality Certificate - Lot No.33424007
- Quality Certificate - Lot No.33224018
- Quality Certificate - Lot No.33124025
- Quality Certificate - Lot No.33024047
- Quality Certificate - Lot No.32924011
- Quality Certificate - Lot No.32724025
- Quality Certificate - Lot No.32624036
- Quality Certificate - Lot No.32624027
- Quality Certificate - Lot No.32424086
- Quality Certificate - Lot No.32424085
- Quality Certificate - Lot No.32224009