Axygen® 20 µL Universal Fit Filter Tips, Clear, Bulk Pack, 1000 Tips/Pack, 10 Packs/Case
Product NumberTF-20
Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- RNase-/DNase-free
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Bulk handheld tips use on average 74% less resin than their pre-racked alternatives.
€893.99 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | TF-20 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
| Capacity | 20 µL |
| Volume Range | 0.5 - 20 µL |
| Application | Diagnostics |
| Filter | Yes |
| Sterile | No |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
Specifications Documents