
Axygen® 200 µL Gel Loading Pipet Tip, Round, Clear, Sterile, Rack Pack, 200 Tips/Rack, 2 Racks/Case
Product NumberTGL-200RD-57-R-S

Axygen® Gel Loading Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brand of pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. Available in either flat or round versions, with different outer diameters for different gel thickness.
- Designed for removing bands from agarose gel
- One handed operation
- Push button gel release
- Ejector button tip release
- Avoid cross contamination
- Tips fit standard 200 µL pipettors
- Nonpyrogenic
- Sterile
Added to Your Shopping Cart
Details
Product Number | TGL-200RD-57-R-S |
Qty./Pk | 200 / Pk |
Qty./Cs | 400 / Cs |
Brand | Axygen® |
Packaging Format | 200 Tips/Rack, 2 Racks/Cs |
Capacity | 200 µL |
Volume Range | 0.5 - 200 µL |
Sterile | Yes |
Autoclavable | Yes |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09125000
- Quality Certificate - Lot No.07825000
- Quality Certificate - Lot No.07625000
- Quality Certificate - Lot No.06525000
- Quality Certificate - Lot No.06325000
- Quality Certificate - Lot No.05825000
- Quality Certificate - Lot No.04325000
- Quality Certificate - Lot No.03525000
- Quality Certificate - Lot No.02525000
- Quality Certificate - Lot No.01625000
- Quality Certificate - Lot No.00825000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.33824000
- Quality Certificate - Lot No.33024000
- Quality Certificate - Lot No.30524000
- Quality Certificate - Lot No.28524000
- Quality Certificate - Lot No.25724000
- Quality Certificate - Lot No.22524000
- Quality Certificate - Lot No.21324000
- Quality Certificate - Lot No.19824000
- Quality Certificate - Lot No.16324000
- Quality Certificate - Lot No.10724000
- Quality Certificate - Lot No.07524000
- Quality Certificate - Lot No.04524000
- Quality Certificate - Lot No.27823000
- Quality Certificate - Lot No.26223000
- Quality Certificate - Lot No.25423000
- Quality Certificate - Lot No.23623000
- Quality Certificate - Lot No.20923000
- Quality Certificate - Lot No.19823000