
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 200 mL, PS, Red Screw Cap, Assembled, Sterile, 162/Case
产品编号TP200-14


This is the suggested replacement for TP200-02.
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | TP200-14 |
Qty./Pk | 162 / Pk |
Qty./Cs | 162 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
产品规格文件
可用的证书
- 质量证书 – 批号 910645
- 质量证书 – 批号 909259
- 质量证书 – 批号 838014
- 质量证书 – 批号 832974
- 质量证书 – 批号 828533
- 质量证书 – 批号 827891
- 质量证书 – 批号 827250
- 质量证书 – 批号 825083
- 质量证书 – 批号 822938
- 质量证书 – 批号 821304
- 质量证书 – 批号 818337
- 质量证书 – 批号 816993
- 质量证书 – 批号 815132
- 质量证书 – 批号 811385
- 质量证书 – 批号 810697
- 质量证书 – 批号 807885
- 质量证书 – 批号 807111
- 质量证书 – 批号 803011
- 质量证书 – 批号 799450
- 质量证书 – 批号 796866
- 质量证书 – 批号 794473
- 质量证书 – 批号 790031
- 质量证书 – 批号 788870
- 质量证书 – 批号 787959
- 质量证书 – 批号 785993
- 质量证书 – 批号 785419
- 质量证书 – 批号 782615
- 质量证书 – 批号 779150
- 质量证书 – 批号 777855
- 质量证书 – 批号 776474