
Axygen® Microcentrifuge Tube Storage Box, 100 x 1.5 to 2.0 mL, Natural
Product NumberTR8300

Axygen® Storage Boxes are ideal for sample storage. These polypropylene boxes are engineered to withstand the harsh environments necessary for daily workflows in your laboratory. This includes freezing temperatures at -80°C and autoclaving temperatures up to 121°C to ensure a lasting, durable product. The positive catch on the product anterior keeps the lid securely fastened, whereas the 3-point hinge functions to maintain its integrity during repeated use located on the product posterior. Sample identification can easily be assigned using the alpha-numeric indexing stamped on the inner perimeter of each box. The clear lids allow visibility when the lid is closed as this feature pairs well with our microcentrifuge tubes solution noted within the accessories section. Boxes are available in a variety of colors for coding samples and holds 100 x 1.5 to 2.0 mL tubes, cryogenic vials, or chromatography vials. A solid black box, including the lid, is available for light-sensitive samples (142 x 142 x 55 mm).
Key Features
- Supports freezing at -80°C and autoclaving at 121°C
- Alpha-numeric sample identification
- 100 x 1.5 to 2.0 mL tube capacity
$77.52 per case
In Stock
Product Number | TR8300 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Axygen® |
Color | Natural |
Application | Diagnostics |
Product Material | Polypropylene |

Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
MCT-150-C
Axygen® 1.5 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
MCT-150-L-C
Axygen® 1.5 mL Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 50/Bag. 5 Bags/Pack, 10 Packs/Case
MCT-150-C-S
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
MCT-175-C
Axygen® 1.7 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
MCT-175-L-C
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case
MCT-175-C-S
Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
MCT-200-C
Axygen® 2.0 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
MCT-200-L-C
Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case
MCT-200-C-S
Axygen® 1.5 mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
SCT-150-C-S
Axygen® 1.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
SCT-150-SS-C-SLess than 10 in Stock

Axygen® 2.0 mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
SCT-200-C-SIn Stock

Axygen® 2.0 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
SCT-200-SS-C-SOut of Stock

Axygen® 1.5 mL Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-150Less than 10 in Stock

Axygen® 1.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-150-SSOut of Stock

Axygen® 1.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-150-SS-XLess than 10 in Stock

Axygen® 2.0 mL Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-200Less than 10 in Stock

Axygen® 2.0 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-200-SSOut of Stock

Axygen® 2.0 mL Conical Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-200-XIn Stock

Axygen® 2.0 mL Self Standing Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-200-SS-XLess than 10 in Stock

Axygen® Microcentrifuge Non-Looped Screw Caps, with O-ring, Clear, Polypropylene, 500 Caps/Pack, 8 Packs/Case
SCO-COut of Stock