Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
8L Corning® Reusable Glass Spinner Flask with 120 mm Flat Center Cap and 2 Angled Sidearms
Product Number4502-8L
- 8L capacity
- 120mm center neck with flat cap and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
14.587,92 kr. per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4502-8L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 8 L |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 45 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 45 |
| Diameter | 234 mm (approx.) |
| Sidearm I.D. | 29 mm (approx.) |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03326002
- Quality Certificate - Lot No.26825001
- Quality Certificate - Lot No.21825003
- Quality Certificate - Lot No.00825003
- Quality Certificate - Lot No.10823003
- Quality Certificate - Lot No.36122003
- Quality Certificate - Lot No.30422003
- Quality Certificate - Lot No.30022002
- Quality Certificate - Lot No.22122004
- Quality Certificate - Lot No.21522008
- Quality Certificate - Lot No.09522001
- Quality Certificate - Lot No.08722001
- Quality Certificate - Lot No.00522002
- Quality Certificate - Lot No.28821002
- Quality Certificate - Lot No.28621002
- Quality Certificate - Lot No.20421003
- Quality Certificate - Lot No.08321004
- Quality Certificate - Lot No.29320001
- Quality Certificate - Lot No.23920001
- Quality Certificate - Lot No.35719001
- Quality Certificate - Lot No.24718001
- Quality Certificate - Lot No.19218427
- Quality Certificate - Lot No.19218426
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.12817001
- Quality Certificate - Lot No.10317001
- Quality Certificate - Lot No.20414001
- Quality Certificate - Lot No.20613001
- Quality Certificate - Lot No.06313001
- Quality Certificate - Lot No.Generic