
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
36L Corning® Reusable Glass Spinner Flask Only, with 120 mm Flat Center Cap and 6 Vertical Sidearms
Product Number4512-36L
- 36L capacity
- Flask only, caps, paddles and accessories available separately
- Can be used with direct drive motor or magnetically driven paddle assembly
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- 6, 45mm vertical sidearms permit use with sidearm probes and fittings
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$2,940.03 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4512-36L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 36 L |
Sidearm Openings | 6 |
Sidearm Style | Vertical |
Sidearm Cap Diameter | 45 mm (approx.) |
Cap Style | Screw cap |
Diameter | 408 mm (approx.) |
Sidearm I.D. | 29 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19525002
- Quality Certificate - Lot No.11925002
- Quality Certificate - Lot No.03625002
- Quality Certificate - Lot No.35424002
- Quality Certificate - Lot No.30324002
- Quality Certificate - Lot No.29724002
- Quality Certificate - Lot No.28324002
- Quality Certificate - Lot No.27724002
- Quality Certificate - Lot No.24124002
- Quality Certificate - Lot No.17924002
- Quality Certificate - Lot No.30523002
- Quality Certificate - Lot No.25723002
- Quality Certificate - Lot No.24223001
- Quality Certificate - Lot No.20923001
- Quality Certificate - Lot No.12423003
- Quality Certificate - Lot No.30122003
- Quality Certificate - Lot No.30022004
- Quality Certificate - Lot No.28522003
- Quality Certificate - Lot No.25622002
- Quality Certificate - Lot No.23722014
- Quality Certificate - Lot No.20922001
- Quality Certificate - Lot No.20222002
- Quality Certificate - Lot No.20022003
- Quality Certificate - Lot No.30721001
- Quality Certificate - Lot No.30321001
- Quality Certificate - Lot No.02921002
- Quality Certificate - Lot No.02721004
- Quality Certificate - Lot No.09920001
- Quality Certificate - Lot No.09020001
- Quality Certificate - Lot No.02220001