
Falcon® 75cm² Rectangular Canted Neck Cell Culture Flask with Plug-seal Cap
Product Number353135

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 353135 |
Qty./Pk | 5 / Pk |
Qty./Cs | 60 / Cs |
Brand | Falcon® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Plug seal |
Cap Diameter | 28 mm |
Cap Color | Blue |
Sterile | Yes |
Graduation Range | 10 - 200 mL |
Surface Area | 75 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9363007
- Quality Certificate - Lot No.9355002
- Quality Certificate - Lot No.9318004
- Quality Certificate - Lot No.9318003
- Quality Certificate - Lot No.9311001
- Quality Certificate - Lot No.9305018
- Quality Certificate - Lot No.9198001
- Quality Certificate - Lot No.9196005
- Quality Certificate - Lot No.9172010
- Quality Certificate - Lot No.9162007
- Quality Certificate - Lot No.9140022
- Quality Certificate - Lot No.9134013
- Quality Certificate - Lot No.9105019
- Quality Certificate - Lot No.9098015
- Quality Certificate - Lot No.9039008
- Quality Certificate - Lot No.9036009
- Quality Certificate - Lot No.9008025
- Quality Certificate - Lot No.8352009
- Quality Certificate - Lot No.8340002
- Quality Certificate - Lot No.8316022
- Quality Certificate - Lot No.8283003
- Quality Certificate - Lot No.8281019
- Quality Certificate - Lot No.8269014
- Quality Certificate - Lot No.8266008
- Quality Certificate - Lot No.8234001
- Quality Certificate - Lot No.8229001
- Quality Certificate - Lot No.8225001
- Quality Certificate - Lot No.8217001
- Quality Certificate - Lot No.8149001
- Quality Certificate - Lot No.8142002