text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® 4 mm Diameter Syringe Filters, 0.2 µm Pore RC Membrane, Sterile, Individually Packaged, 50/Case

Product Number 431212
E-mail


These Corning® syringe filters have polypropylene copolymer housings, female Luer lock inlets and male Luer slip outlets.

  • Regenerated cellulose (RC) membranes are the best choice for DMSO compatibility.
  • 100% integrity tested, sterile and nonpyrogenic and noncytotoxic
  • Manufactured in accordance with ISO 9001 standards



kr. 902,05 per case

Out of Stock

Details
Product Number   431212
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Filter Style   Pressure syringe  
Membrane Material   Regenerated cellulose  
Membrane Pore Size   0.2 µm  
Membrane Diameter   4 mm  
Packaging   Individually wrapped  
Housing Material   Polypropylene  
Inlet   Female Luer lock  
Outlet   Male Luer slip  
Specifications Documents