
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 25 mm Diameter Syringe Filters, 0.45 µm Pore PTFE Membrane, Nonsterile, Bulk Packaged, 50/Case
Product Number431231

These Corning® syringe filters have polypropylene copolymer housings, female Luer lock inlets and male Luer slip outlets.
- PTFE membranes provide the best chemical resistance
- Manufactured in accordance with ISO 9001 standards
1.232,45 kr. per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431231 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Filter Style | Pressure syringe |
Membrane Material | Polytetrafluoroethylene |
Membrane Pore Size | 0.45 µm |
Membrane Diameter | 25 mm |
Packaging | Bulk pack |
Housing Material | Polypropylene |
Inlet | Female Luer lock |
Outlet | Male Luer slip |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31124067
- Quality Certificate - Lot No.03724009
- Quality Certificate - Lot No.20123024
- Quality Certificate - Lot No.21322039
- Quality Certificate - Lot No.28521065
- Quality Certificate - Lot No.25621059
- Quality Certificate - Lot No.22221053
- Quality Certificate - Lot No.10221022
- Quality Certificate - Lot No.02121007
- Quality Certificate - Lot No.01121003
- Quality Certificate - Lot No.26520043
- Quality Certificate - Lot No.08320017
- Quality Certificate - Lot No.00720002
- Quality Certificate - Lot No.26119049
- Quality Certificate - Lot No.17219030
- Quality Certificate - Lot No.34017078
- Quality Certificate - Lot No.13017025
- Quality Certificate - Lot No.08017018
- Quality Certificate - Lot No.14016040
- Quality Certificate - Lot No.11116032
- Quality Certificate - Lot No.08416027
- Quality Certificate - Lot No.33815092
- Quality Certificate - Lot No.19715050
- Quality Certificate - Lot No.04715015
- Quality Certificate - Lot No.01215008
- Quality Certificate - Lot No.32914076
- Quality Certificate - Lot No.24814060
- Quality Certificate - Lot No.05914019
- Quality Certificate - Lot No.32213084
- Quality Certificate - Lot No.24513063