More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ Shaking Incubator, 71Liters, 230V (EU and UK Plug)
Product Number6754
This cabinet-style incubator has a compact footprint and can also be stacked to maximize space efficiency. The built in orbital shaker accepts a large assortment of platforms and clamps that can accommodate flasks, Petri dishes, and test tube racks. The maximum capacity is 4 x 2L/6 x 1L flasks.
- Outstanding temperature uniformity
- Large viewing area for undisturbed monitoring of samples
- Broad temperature range
- Multiple shelving options
- Precision control shaking mechanism
kr. 43.181,32 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 6754 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Shaker Speed | 21 to 300 rpm |
Power | 230V, 50/60Hz |
Temperature Range | Ambient +5° C to 80° C |
Speed | 20 - 300 rpm |
Specifications Documents
Compatible Accessories
Corning® Flat Shaker Platform with Non-slip Rubber Mat, 390 x 330 mm
480160Out of Stock
kr. 2.472,73 per case