Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 1 L, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 1/Bag, 45/Case
产品编号HP1000B-53
- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | HP1000B-53 |
Qty./Pk | 45 / Pk |
Qty./Cs | 45 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
产品规格文件