text.skipToContent text.skipToNavigation
We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Axygen® 384-well tips, 15µL, Clear, Filtered, Sterile, Maxymum Recovery®, SLAS Rack

Product Number VTF-384-15-L-R-S
E-mail


Axygen® offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. The VT-384 Series tips are available in our proprietary low retention; Maxymum Recovery® technology in nonsterile, sterile and filtered and non-filtered formats. Clear polypropylene tips are available in 384-well format designed for Agilent®/Velocity VPrep® and Bravo 384ST, 96ST and 16ST head. Tips are RNase-/DNase-free and nonpyrogenic. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality.


  • Maxymum Recovery technology for ultra-low retention
  • 15 µL Clear Tips
  • 384 Tip format
  • Clear Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile
  • Compatibility: Agilent®/Velocity VPrep® and Bravo 384ST, 96ST and 16ST head



  • kr. 44.237,95 per case

    Out of Stock

    Details
    Product Number   VTF-384-15-L-R-S
    Qty./Pk   3840 / Pk  
    Qty./Cs   19200 / Cs  
    Brand   Axygen®  
    Tip Format   384 Tips/Rack  
    Tip   Standard  
    Filter   Yes  
    Filter Material   Polyethylene  
    Color   Clear  
    Sterile   Yes  
    Packaging Format   10 Racks/Pk, 5 Packs/Cs  
    Autoclavable   No  
    Maximum Volume/Well   15 µL  
    Tip Shape   Round  
    Packaging   SBS Rack  
    Compatibility   Agilent Velocity   
    Tip Feature   Low Retention  
    Series   VT  
    Surface Category   Maxymum Recovery®  
    Packaging Configuration   Single Rack  
    Use With Model   Agilent   
    Model   Velocity  
    Pcs./Cs   50 Racks/Case  
    Specifications Documents