Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 250 mL Polyetherimide Centrifuge Tube Cushions, 6/Case
Product Number430236

Corning® 250 mL polyetherimide centrifuge tube cushions provide the necessary support during centrifugation to prevent these large capacity tubes from collapsing. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 430236 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Capacity | 250 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Color | Gray |
Sterile | No |
Feature | Reusable |
Rack | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02125001
- Quality Certificate - Lot No.27524003
- Quality Certificate - Lot No.15624002
- Quality Certificate - Lot No.00924001
- Quality Certificate - Lot No.28323004
- Quality Certificate - Lot No.19223003
- Quality Certificate - Lot No.13623002
- Quality Certificate - Lot No.08723001
- Quality Certificate - Lot No.24222002
- Quality Certificate - Lot No.22221006
- Quality Certificate - Lot No.13021005
- Quality Certificate - Lot No.10921004
- Quality Certificate - Lot No.07421003
- Quality Certificate - Lot No.04621002
- Quality Certificate - Lot No.30720004
- Quality Certificate - Lot No.23220003
- Quality Certificate - Lot No.17020002
- Quality Certificate - Lot No.01020001
- Quality Certificate - Lot No.30119004
- Quality Certificate - Lot No.19719003
- Quality Certificate - Lot No.16219002
- Quality Certificate - Lot No.02119001
- Quality Certificate - Lot No.34718004
- Quality Certificate - Lot No.28118003
- Quality Certificate - Lot No.04518002
- Quality Certificate - Lot No.04218001
- Quality Certificate - Lot No.29017003
- Quality Certificate - Lot No.13017002
- Quality Certificate - Lot No.07917001
- Quality Certificate - Lot No.13215001