
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® Polystyrene CellSTACK® - 40 Chamber with Vent Caps, 2 per Case
Product Number3321



Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 25,440cm² cell growth area
- Two 26mm diameter filling allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 40% less plastic compared to 20 equivalent CS-2 base vessels.
€3,996.55 per case
Product Number | 3321 |
数量/包 | 1 /包 |
数量/箱 | 2 /箱 |
品牌 | Corning® |
细胞生长面积 | 25440 cm² |
培养瓶形状 | 方形 |
颈式样 | 短 |
表面处理 | 康宁CellBIND表面 |
刻度 | 是 |
盖式样 | 透气 |
盖直径 | 33 mm |
盖材料 | 高密度聚乙烯 |
盖颜色 | 橙色 |
建议中等容积 | 5200 - 8000 mL |
无菌 | 是 |