
Falcon® 8 mL Round Bottom Polystyrene Test Tube, with Blue Screw Cap, Sterile, 125/Pack, 1000/Case
Product Number352027

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Falcon® 13x100mm, 8 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes come with screw caps and are sold 125 per pack and 1,000 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 352027 |
Qty./Pk | 125 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Blue |
Graduations | No |
Capacity | 8 mL |
Sterile | Yes |
O.D. | 13 mm |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents