Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 10 µL 1536孔白色圆底聚苯乙烯微孔板,未处理,10/袋,不带盖
Product Number3937

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 白色微孔板可增强发光信号,具有低背景发光和荧光
- 未处理的 (或中等结合) 聚苯乙烯表面具有疏水性,通过被动相互作用与生物分子结合
- 主要适用于大分子的固化,如抗体,其具有较大的可与表面相互作用的疏水区
- 未处理微孔板的结合能力约为100至200ng IgG/cm²
- 建议工作体积不超过8 µL
- 符合标准微孔板的外形尺寸要求

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3937 |
数量/包 | 10 /包 |
数量/箱 | 50 /箱 |
品牌 | Corning® |
平板规格 | 1536孔 |
平板特性 | 标准 |
平板颜色 | 白色 |
孔底 | 圆形 |
孔容积 | 10 µL |
建议工作容积 | up to 8 µL |
无菌 | 否 |
含盖 | 没有 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03425044
- Quality Certificate - Lot No.14124011
- Quality Certificate - Lot No.17321001
- Quality Certificate - Lot No.14521059
- Quality Certificate - Lot No.11421004
- Quality Certificate - Lot No.32320047
- Quality Certificate - Lot No.24720076
- Quality Certificate - Lot No.12620036
- Quality Certificate - Lot No.04020013
- Quality Certificate - Lot No.25419044
- Quality Certificate - Lot No.18418019
- Quality Certificate - Lot No.35317023
- Quality Certificate - Lot No.26117007
- Quality Certificate - Lot No.08817013
- Quality Certificate - Lot No.02516006
- Quality Certificate - Lot No.23815010
- Quality Certificate - Lot No.04415020
- Quality Certificate - Lot No.17613028
- Quality Certificate - Lot No.02011002
- Quality Certificate - Lot No.22910033
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.29306013
- Quality Certificate - Lot No.20404012
- Quality Certificate - Lot No.06104024
- Quality Certificate - Lot No.05804021
- Quality Certificate - Lot No.05404045
- Quality Certificate - Lot No.03603018
- Quality Certificate - Lot No.02108034