
Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-A

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
253,30 € per case
Added to Your Shopping Cart
Details
Product Number | MCT-150-A |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Capacity | 1.5 mL |
Top Style | Snap cap |
Maximum RCF | 16700 xg |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Color | Assorted |
Sterile | No |
Graduation Range | 0.1 - 1.5 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16025148
- Quality Certificate - Lot No.16025147
- Quality Certificate - Lot No.16025146
- Quality Certificate - Lot No.05525078
- Quality Certificate - Lot No.05525077
- Quality Certificate - Lot No.05525076
- Quality Certificate - Lot No.34824001
- Quality Certificate - Lot No.33124024
- Quality Certificate - Lot No.33024045
- Quality Certificate - Lot No.30524001
- Quality Certificate - Lot No.30324013
- Quality Certificate - Lot No.30224035
- Quality Certificate - Lot No.29924001
- Quality Certificate - Lot No.29524001
- Quality Certificate - Lot No.23724030
- Quality Certificate - Lot No.23724029
- Quality Certificate - Lot No.23724028
- Quality Certificate - Lot No.23724027
- Quality Certificate - Lot No.21524001
- Quality Certificate - Lot No.17624059
- Quality Certificate - Lot No.17324032
- Quality Certificate - Lot No.17224042
- Quality Certificate - Lot No.16924001
- Quality Certificate - Lot No.15224001
- Quality Certificate - Lot No.10324001
- Quality Certificate - Lot No.08624001
- Quality Certificate - Lot No.05524001
- Quality Certificate - Lot No.05024043
- Quality Certificate - Lot No.02524018
- Quality Certificate - Lot No.01024001