
Axygen® 0.2 mL Polypropylene PCR Tube Strips and Flat Cap Strips, 8 Tubes/Strip, 8 Flat Caps/Strip, Clear, Nonsterile
Product NumberPCR-0208-FCP-C

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen® 0.2 mL thin-wall 8 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1 426,33 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | PCR-0208-FCP-C |
Qty./Pk | 125 / Pk |
Qty./Cs | 1250 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 0.2 mL |
Bottom Style | Conical |
Cap Material | Polypropylene |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17225822
- Quality Certificate - Lot No.13525015
- Quality Certificate - Lot No.13225019
- Quality Certificate - Lot No.12925016
- Quality Certificate - Lot No.12725024
- Quality Certificate - Lot No.12525034
- Quality Certificate - Lot No.10925822
- Quality Certificate - Lot No.10625038
- Quality Certificate - Lot No.10425039
- Quality Certificate - Lot No.10225009
- Quality Certificate - Lot No.09825012
- Quality Certificate - Lot No.09125046
- Quality Certificate - Lot No.08425822
- Quality Certificate - Lot No.07225064
- Quality Certificate - Lot No.05725822
- Quality Certificate - Lot No.01525154
- Quality Certificate - Lot No.01025822
- Quality Certificate - Lot No.35824822
- Quality Certificate - Lot No.35524013
- Quality Certificate - Lot No.35124023
- Quality Certificate - Lot No.33124822
- Quality Certificate - Lot No.29024046
- Quality Certificate - Lot No.26124107
- Quality Certificate - Lot No.25924016
- Quality Certificate - Lot No.25724034
- Quality Certificate - Lot No.25624041
- Quality Certificate - Lot No.25424054
- Quality Certificate - Lot No.25324064
- Quality Certificate - Lot No.25324063
- Quality Certificate - Lot No.23724822