
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL凝胶上样吸头,扁头,透明,无菌,盒装,200个吸头/盒,2盒/箱
Product NumberTGL-200FT-37-R-S

Axygen® 凝胶上样吸头适用于多种单通道和多通道移液器,可与大多数常见品牌的移液器兼容。这种聚丙烯吸头无热原且经认证不含RNase/DNase。提供扁头或圆头两种规格,不同的凝胶厚度可选择不同的外径。
Added to Your Shopping Cart
Details
Product Number | TGL-200FT-37-R-S |
数量/包 | 200 /包 |
数量/箱 | 400 /箱 |
品牌 | Axygen® |
包装规格 | 200支吸头/盒,2盒/箱 |
容量 | 200 µL |
容积范围 | 0.5 - 200 µL |
无菌 | 是 |
可高压灭菌 | 是 |
颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25324000
- Quality Certificate - Lot No.13124000
- Quality Certificate - Lot No.09324000
- Quality Certificate - Lot No.30623000
- Quality Certificate - Lot No.20923000
- Quality Certificate - Lot No.18623000
- Quality Certificate - Lot No.17323000
- Quality Certificate - Lot No.15023000
- Quality Certificate - Lot No.10823000
- Quality Certificate - Lot No.06823000
- Quality Certificate - Lot No.34922000
- Quality Certificate - Lot No.29222000
- Quality Certificate - Lot No.20722000
- Quality Certificate - Lot No.14422000
- Quality Certificate - Lot No.13222000
- Quality Certificate - Lot No.12922000
- Quality Certificate - Lot No.12522000
- Quality Certificate - Lot No.09822000
- Quality Certificate - Lot No.09022000
- Quality Certificate - Lot No.07722000
- Quality Certificate - Lot No.07022000
- Quality Certificate - Lot No.04022400
- Quality Certificate - Lot No.03122000
- Quality Certificate - Lot No.35621000
- Quality Certificate - Lot No.32721000
- Quality Certificate - Lot No.32221000
- Quality Certificate - Lot No.29521000
- Quality Certificate - Lot No.28021000
- Quality Certificate - Lot No.19421000
- Quality Certificate - Lot No.36420000