Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96孔吸头,100µL,透明,不带滤芯,非灭菌,非ANSI标准吸头盒
Product NumberZT-100-R

(This is the suggested replacement for ZT-100-L-R)
Axygen® 吸头品种齐全,可用于Tecan® Freedom Eva®、TeMo和Aquarius以及Zymark®/Caliper自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔形式,适用于Tecan® Freedom Eva®、TeMo和Aquarius MCA96移液头以及Zymark®/Caliper RapidPlate®/SciClone® HV96移液头/CAS-4200-1ch.-20-150 µL/sec、LV96和LV384移液头。
Added to Your Shopping Cart
Details
Product Number | ZT-100-R |
数量/包 | 960 /包 |
数量/箱 | 4800 /箱 |
品牌 | Axygen® |
系列 | ZT |
吸头特性 | Standard |
吸头形状 | 圆形 |
吸头 | Standard |
兼容性 | Revvity (formerly PerkinElmer) , Tecan |
结合模型使用 | Revvity (formerly PerkinElmer) , Tecan |
包装 | 非SBS标准的盒 |
包装配置 | Single Rack |
包装规格 | 10盒/包,5包/箱 |
吸头规格 | 96支吸头/盒 |
件/箱 | 50 Racks/Case |
最大容量/孔 | 100 µL |
过滤器 | 没有 |
Sterile | No |
Autoclavable | No |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30623000
- Quality Certificate - Lot No.28323000
- Quality Certificate - Lot No.12422000
- Quality Certificate - Lot No.11022000
- Quality Certificate - Lot No.04722000
- Quality Certificate - Lot No.31921000
- Quality Certificate - Lot No.27518000
- Quality Certificate - Lot No.25318000
- Quality Certificate - Lot No.24918000
- Quality Certificate - Lot No.20818000
- Quality Certificate - Lot No.09218000
- Quality Certificate - Lot No.08818000
- Quality Certificate - Lot No.06918000