Falcon® 24-well Multiwell Insert System with 1.0 µm Pore High Density PET Membrane, 5/Case
产品编号351181
(This is the suggested replacement for 351180)
Storage: Store at room temperature, away from direct sunlight.
- Automate and increase productivity and throughput of cell culture insert-based assays
- Designed for bioavailability, transport, permeability, cell migration, and tumor invasion studies
已添加至购物车
缺货
详情
| 产品编号 | 351181 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Falcon® |
| Plate Format | 24-well |
| Cell Growth Area | 0.3 cm² |
| Surface Treatment | TC-Treated |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 1 µm |
| Membrane Diameter | 6.5 mm |
产品规格文件