text.skipToContent text.skipToNavigation

Corning® CellBIND® Surface HYPERFlask® M Cell Culture Vessel, Treated, Sterile, Bar Coded, 1 per Bag, 4 per Case

产品编号10030

电子邮件

Introducing the new High Yield PERformance Flask Manual (HYPERFlask M) cell culture vessel. The HYPERFlask M vessel is specifically designed for manual use. Originally, the HYPERFlask cell culture vessel was developed for automation. Due to its popularity for use on the bench top, Corning has redesigned the HYPERFlask M vessel with new features.

  • Ergonomic Cap – smooth texture on liner cap allows more ergonomic closing and opening of vessel by operator
  • Adaptor Grid – new design allows for faster filling and emptying while reducing foam generation
  • Bar Code Serial Number – each individual flask is traceable by a serial number that can be read by the unaided eye or by a handheld bar code reader
  • Made with USP Class VI Materials – molded and assembled in a Certified Class 100,000 clean room
  • Sterile – gamma irradiated to sterility assurance level (SAL) 10⁻⁶
  • Clean Room Packaging – each pack is double bagged.
  • Innovative 10Layer Design – 10 interconnected polystyrene growth surfaces
  • Optimal Growth – Corning CellBIND® Surface treated gas permeable polystyrene for superior cell attachment and growth
  • Increase Cell Yield – 10 -fold higher cell yield increases productivity and capacity
  • Time and Space Savings – Reduce processing time and incubator storage space by handling one flask compared to 10 traditional 175 cm² flasks

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).

HYPERflask uses 50% less plastic compared to 10 equivalent T-175 flasks.


现货

You might also be interested in
Corning® 细胞培养瓶
Stripette™ 血清移液管
Corning® 易握式聚苯乙烯 (PS) 储液瓶
Corning® Fetal Bovine Serum
详情
产品编号   10030
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Cell Growth Area   1720 cm²  
Flask Shape   Rectangular  
Neck Style   Straight  
Surface Treatment   Corning CellBIND Surface  
Graduations   No  
Cap Style   Flat top  
Cap Material   High density polyethylene  
Cap Color   Orange  
Recommended Medium Volume   560 mL  
Sterile   Yes  
Recommended Volume   560 mL  
产品规格文件