Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, Low Profile, Individually Wrapped, Sterile
Product NumberRES-MW12-LP-SI
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Trough Series: Unique extending the length of the bottom surface
- Ideal for 8- and 12-channel applications
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
351,54 € per case
Out of Stock
| Product Number | RES-MW12-LP-SI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Reservoir Volume | 84 µL |
| Sterile | Yes |
| Capacity | 84 mL |
- Quality Certificate - Lot No.32925024
- Quality Certificate - Lot No.29325071
- Quality Certificate - Lot No.16725101
- Quality Certificate - Lot No.13925032
- Quality Certificate - Lot No.12025026
- Quality Certificate - Lot No.09025017
- Quality Certificate - Lot No.02025006
- Quality Certificate - Lot No.35124034
- Quality Certificate - Lot No.31624078
- Quality Certificate - Lot No.28824095
- Quality Certificate - Lot No.26423028
- Quality Certificate - Lot No.03422042
- Quality Certificate - Lot No.00822055
- Quality Certificate - Lot No.30221039
- Quality Certificate - Lot No.29721041
- Quality Certificate - Lot No.29421016
- Quality Certificate - Lot No.29421015
- Quality Certificate - Lot No.29421014
- Quality Certificate - Lot No.29421013
- Quality Certificate - Lot No.29421012
- Quality Certificate - Lot No.29321043
- Quality Certificate - Lot No.29321042
- Quality Certificate - Lot No.29321041
- Quality Certificate - Lot No.29321040
- Quality Certificate - Lot No.29321039
- Quality Certificate - Lot No.28721049
- Quality Certificate - Lot No.28721048
- Quality Certificate - Lot No.28621047
- Quality Certificate - Lot No.28621046
- Quality Certificate - Lot No.27921029