Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, High Profile, Nonsterile
Product NumberRES-MW8-HP
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Trough Series: Unique extending the length of the bottom surface
- Ideal for 8- and 12-channel applications
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
353,97 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | RES-MW8-HP |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 240 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19426134
- Quality Certificate - Lot No.06826144
- Quality Certificate - Lot No.04026064
- Quality Certificate - Lot No.31425072
- Quality Certificate - Lot No.29325065
- Quality Certificate - Lot No.26525028
- Quality Certificate - Lot No.22425045
- Quality Certificate - Lot No.18825046
- Quality Certificate - Lot No.16725102
- Quality Certificate - Lot No.13925034
- Quality Certificate - Lot No.12025031
- Quality Certificate - Lot No.35124038
- Quality Certificate - Lot No.31624098
- Quality Certificate - Lot No.28824079
- Quality Certificate - Lot No.26224067