Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Nonsterile
Product NumberRES-MW8-LP

Learn More

The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Trough Series: Unique extending the length of the bottom surface are ideal for 8- and 12-channel applications.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€347.03 per case
Out of Stock
Product Number | RES-MW8-LP |
Qty./Pk | 25 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 80 mL |
- Quality Certificate - Lot No.18825044
- Quality Certificate - Lot No.13925035
- Quality Certificate - Lot No.12025035
- Quality Certificate - Lot No.09025022
- Quality Certificate - Lot No.01525095
- Quality Certificate - Lot No.31624103
- Quality Certificate - Lot No.28824085
- Quality Certificate - Lot No.26224074
- Quality Certificate - Lot No.23224093
- Quality Certificate - Lot No.26423031
- Quality Certificate - Lot No.23321055
- Quality Certificate - Lot No.12721043
- Quality Certificate - Lot No.11921072