Axygen® Single Well Reagent Reservoir with 1-Bottom Trough, Low Profile, Nonsterile
Product NumberRES-SW1-LP
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Flat Bottom Series: Single well, low profile, guaranteed flatness for a wide variety of applications
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€353.97 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | RES-SW1-LP |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 90 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06826146
- Quality Certificate - Lot No.31725040
- Quality Certificate - Lot No.29325079
- Quality Certificate - Lot No.19525185
- Quality Certificate - Lot No.16725104
- Quality Certificate - Lot No.13925037
- Quality Certificate - Lot No.12025032
- Quality Certificate - Lot No.09025007
- Quality Certificate - Lot No.05925005
- Quality Certificate - Lot No.01525100
- Quality Certificate - Lot No.31624100
- Quality Certificate - Lot No.29524090
- Quality Certificate - Lot No.29024051
- Quality Certificate - Lot No.21824073
- Quality Certificate - Lot No.14824079
- Quality Certificate - Lot No.10724051
- Quality Certificate - Lot No.06824042
- Quality Certificate - Lot No.05324038