Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, High Profile, Individually Wrapped, Sterile
Product NumberRES-SW384-HP-SI
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€358.57 per case
Out of Stock
| Product Number | RES-SW384-HP-SI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | Yes |
| Capacity | 92 mL |
- Quality Certificate - Lot No.14626023
- Quality Certificate - Lot No.11226037
- Quality Certificate - Lot No.05026023
- Quality Certificate - Lot No.02126030
- Quality Certificate - Lot No.29325075
- Quality Certificate - Lot No.26525034
- Quality Certificate - Lot No.23425024
- Quality Certificate - Lot No.19525062
- Quality Certificate - Lot No.16725105
- Quality Certificate - Lot No.13925039
- Quality Certificate - Lot No.12025029
- Quality Certificate - Lot No.09025019
- Quality Certificate - Lot No.04125162
- Quality Certificate - Lot No.02025005
- Quality Certificate - Lot No.35124032
- Quality Certificate - Lot No.31624072
- Quality Certificate - Lot No.26224061
- Quality Certificate - Lot No.17424023
- Quality Certificate - Lot No.02924042
- Quality Certificate - Lot No.01924016
- Quality Certificate - Lot No.01024006
- Quality Certificate - Lot No.35223028
- Quality Certificate - Lot No.33123027
- Quality Certificate - Lot No.32623026
- Quality Certificate - Lot No.29023042
- Quality Certificate - Lot No.28423059
- Quality Certificate - Lot No.25223042
- Quality Certificate - Lot No.24423066
- Quality Certificate - Lot No.22923021
- Quality Certificate - Lot No.21623045